IESNA:LM-63-2002
[TEST]P1642430
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25113.0
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4261.3 4581.2 4674.8 4754.8 4768.5 4752.5 4773.1 4846.2 4953.6 5150.1 5410.6 5721.3 6057.2 6381.6 6683.2 
6987.1 7238.5 7439.5 7670.3 7953.6 8266.6 8629.9 9091.5 9603.3 10190.5 10720.6 11271.2 11476.9 10206.5 7761.7 
4343.5 1469.2 870.5 260.5 0.0 0.0 0.0 
4261.3 4597.1 4693.1 4759.4 4766.2 4752.5 4779.9 4853.1 4971.9 5161.5 5426.6 5739.6 6073.2 6379.3 6683.2 
6971.1 7231.6 7455.5 7672.6 7926.2 8216.4 8582.0 9043.5 9537.0 10131.1 10693.2 11323.8 11630.0 10494.4 8097.6 
4706.8 1590.3 916.2 308.5 0.0 0.0 0.0 
4261.3 4594.9 4679.4 4750.2 4770.8 4782.2 4837.1 4944.4 5088.4 5287.2 5552.2 5863.0 6182.8 6484.4 6770.1 
7053.4 7327.6 7578.9 7843.9 8118.1 8433.4 8828.7 9304.0 9898.0 10631.5 11314.7 12246.9 12861.5 12281.2 10233.9 
7622.3 3546.1 1320.7 728.9 155.4 0.0 0.0 
4261.3 4601.7 4672.6 4734.2 4773.1 4816.5 4901.0 5040.4 5211.8 5417.4 5677.9 5972.6 6281.1 6564.4 6850.0 
7142.5 7444.1 7764.0 8127.3 8515.7 8975.0 9502.8 10135.7 10935.4 11888.2 12898.1 14061.1 15112.1 15171.5 12422.8 
9354.2 5787.6 2881.2 1069.3 331.3 0.0 0.0 
4261.3 4585.7 4642.8 4690.8 4745.7 4816.5 4921.6 5065.5 5234.6 5428.8 5648.2 5895.0 6178.3 6459.3 6774.6 
7135.6 7535.5 7994.7 8495.1 9048.1 9667.3 10409.8 11287.2 12381.7 13645.2 14849.3 16060.3 17015.4 17410.7 15658.2 
10512.7 6939.1 3651.2 1430.3 374.7 0.0 0.0 
4261.3 4560.6 4615.4 4654.3 4713.7 4800.5 4905.6 5047.3 5211.8 5392.3 5593.4 5831.0 6102.9 6399.9 6742.6 
7137.9 7608.6 8143.3 8730.5 9395.4 10101.4 10937.7 11972.7 13094.6 14305.5 15406.8 16435.0 17307.9 17689.4 16293.4 
11093.0 6418.2 3027.4 891.1 146.2 0.0 0.0 
4261.3 4556.0 4608.6 4629.1 4693.1 4779.9 4896.5 5029.0 5175.2 5337.4 5518.0 5746.4 6002.3 6308.5 6658.1 
7089.9 7578.9 8163.8 8812.7 9541.6 10398.4 11319.2 12372.5 13501.3 14561.4 15477.7 16313.9 17095.4 17179.9 15422.8 
10773.1 5433.4 2390.0 754.0 146.2 2.3 0.0 
4261.3 4521.7 4572.0 4578.9 4624.6 4718.2 4832.5 4965.0 5086.1 5214.1 5378.6 5572.8 5824.1 6128.0 6514.2 
7021.4 7604.0 8266.6 9077.8 9872.9 10882.8 11808.2 12783.8 13702.3 14479.2 15119.0 15754.1 16071.7 15217.2 12397.7 
7953.6 3950.5 1460.0 834.0 473.0 11.4 0.0 
4261.3 4460.1 4501.2 4494.3 4517.2 4592.6 4702.3 4825.6 4946.7 5067.8 5211.8 5403.7 5652.8 5990.9 6436.5 
7026.0 7748.0 8636.8 9603.3 10686.3 11760.2 12681.0 13537.8 14189.0 14723.7 15116.7 15274.3 14618.6 12187.5 7855.4 
3479.9 1279.5 651.2 338.2 61.7 6.9 0.0 
4261.3 4382.4 4396.1 4389.2 4405.2 4460.1 4556.0 4665.7 4784.5 4910.2 5058.7 5264.3 5547.7 5945.2 6491.3 
7220.2 8111.3 9198.9 10327.6 11428.9 12333.7 13023.7 13533.3 13928.5 14161.6 14166.2 13606.4 11723.6 7766.3 3402.2 
888.8 338.2 180.5 98.2 41.1 9.1 0.0 
4261.3 4295.5 4245.3 4215.6 4217.9 4263.6 4345.8 4439.5 4528.6 4629.1 4757.1 4921.6 5154.7 5502.0 5965.8 
6603.3 7419.0 8339.8 9349.7 10172.2 10784.6 11150.1 11415.2 11593.4 11531.7 11115.9 9886.6 7528.6 4124.2 1384.6 413.6 
219.3 153.1 128.0 93.7 20.6 0.0 
4261.3 4233.9 4149.3 4076.2 4044.2 4060.2 4105.9 4158.5 4211.0 4275.0 4352.7 4464.6 4626.9 4869.0 5207.2 
5703.0 6308.5 7080.8 7885.1 8502.0 8943.0 9160.0 9258.3 9219.4 8931.5 8310.1 7037.4 5058.7 2543.1 863.7 294.7 
191.9 157.7 134.8 91.4 25.1 0.0 
4261.3 4153.9 4023.6 3907.1 3831.7 3792.9 3783.7 3786.0 3786.0 3786.0 3788.3 3806.6 3852.3 3932.3 4078.5 
4316.1 4624.6 5001.6 5390.0 5632.2 5668.8 5504.2 5193.5 4734.2 4089.9 3290.2 2326.0 1414.3 669.5 285.6 150.8 100.5 
54.8 34.3 18.3 6.9 0.0 
4261.3 4060.2 3831.7 3607.8 3409.0 3239.9 3089.1 2933.8 2755.5 2556.8 2337.4 2095.2 1823.3 1542.3 1268.1 1005.3 781.4 
616.9 509.5 445.5 397.6 358.7 322.2 290.2 258.2 226.2 194.2 164.5 130.2 98.2 68.5 48.0 32.0 18.3 13.7 9.1 0.0 
4261.3 3971.1 3637.5 3290.2 2952.0 2620.7 2282.6 1939.9 1592.6 1270.4 993.9 774.6 639.8 573.5 532.4 491.2 459.3 425.0 
393.0 358.7 326.7 297.0 271.9 246.8 221.6 191.9 162.2 139.4 114.2 89.1 64.0 43.4 29.7 20.6 16.0 11.4 0.0 
4261.3 3886.6 3441.0 2974.9 2467.7 1992.4 1537.7 1167.6 877.4 703.7 639.8 603.2 568.9 536.9 495.8 461.5 429.6 399.9 
372.4 342.7 317.6 290.2 262.8 235.3 207.9 182.8 157.7 134.8 114.2 93.7 68.5 52.6 38.8 27.4 18.3 11.4 0.0 
4261.3 3776.9 3255.9 2657.3 2040.4 1494.3 1044.2 774.6 669.5 635.2 605.5 578.1 548.4 516.4 475.3 445.5 413.6 383.9 
358.7 331.3 306.2 278.8 249.1 219.3 189.6 164.5 139.4 118.8 98.2 84.5 68.5 52.6 38.8 29.7 22.8 16.0 0.0 
4261.3 3724.3 3089.1 2399.1 1674.8 1144.7 790.6 676.3 644.3 614.6 589.5 564.4 534.7 500.4 466.1 434.1 402.1 374.7 
347.3 317.6 285.6 253.6 221.6 189.6 159.9 137.1 114.2 96.0 82.3 70.8 61.7 52.6 43.4 36.6 29.7 22.8 0.0 
4261.3 3660.4 2977.2 2198.0 1453.2 936.8 706.0 660.3 632.9 607.8 582.6 557.5 530.1 495.8 463.8 429.6 395.3 361.0 329.0 
294.7 258.2 223.9 189.6 155.4 128.0 105.1 86.8 75.4 68.5 64.0 61.7 57.1 52.6 43.4 36.6 27.4 0.0 
4261.3 3605.5 2876.6 2042.7 1295.5 824.8 683.2 653.5 626.1 600.9 575.8 550.7 523.2 489.0 454.7 420.4 383.9 345.0 306.2 
267.3 228.5 191.9 157.7 130.2 105.1 86.8 75.4 68.5 66.3 64.0 64.0 61.7 57.1 50.3 41.1 32.0 0.0 
4261.3 3575.8 2824.1 1978.7 1217.8 779.1 678.6 648.9 623.8 598.6 571.2 543.8 516.4 482.1 447.8 413.6 374.7 331.3 290.2 
249.1 210.2 173.6 141.7 114.2 93.7 80.0 70.8 66.3 64.0 64.0 64.0 61.7 57.1 52.6 45.7 34.3 0.0 
4261.3 3591.8 2835.5 1967.3 1231.5 767.7 678.6 651.2 623.8 596.3 571.2 543.8 514.1 479.8 447.8 411.3 370.1 329.0 285.6 
244.5 205.6 169.1 137.1 112.0 91.4 77.7 68.5 66.3 64.0 64.0 64.0 61.7 57.1 52.6 45.7 34.3 0.0 
